text.skipToContent text.skipToNavigation

Alternate Catalog No. : E120A 1/2B

Catalog No. : E120A1/2B

Description:  STEEL WELDLESS EYE NUT

UPC: 616013231548

Eyenut, Forged Weldless, Rod Tap Size 1/2 Inch, Black Finish Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • GoldGalv finish provides all the features and protection without the use of chemical compound

Descriptors

Category

Eye nuts

Special Features

GoldGalv finish provides all the features and protection without the use of chemical compound

Application

For use on high temperature piping installations

Specifications

Material of Construction

Steel

Finish

GoldGalv/Standard

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here