text.skipToContent text.skipToNavigation

Alternate Catalog No. : E1202 20PG

Catalog No. : E120220PG

Description:  CHNL BK-BK 12GA 1-5/8X2-7/16 20' PG

UPC: 616013117170

Channel, 12 Gauge, 1-5/8 Inch x 2-7/16 Inch, Length 20 Feet, Pre-Galvanized Steel, Back to Back Combination
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel channels

Special Features

Designed so that the maximum number of support and framing applications can be constructed with a minimum amount of labor and pieces.

Application

Support and framing applications

Specifications

Gauge

12 Gauge

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Length

20 ft

Width

1-5/8 in

Depth

2-7/16 in

Compliance and Certifications

REACH SVHC REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant