Alternate Catalog No. : E120 1/2
Catalog No. : E1201/2
Description: SWIVEL EYE SZ .5IN OPNG SZ1.5IN STL
UPC: 616013319758
Eye, Swivel, Size 1/2 Inch, Opening Size 1-1/2 Inch, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Swivel hooks |
|
Application |
For bolting to a supporting member to furnishsuspension for rope, chain or cable |
Specifications
|
Mounting |
1/2 Inch Stud |
|
Color |
Gold |
|
Material |
Steel |
|
Style |
Eyelet |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Opening Size |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |