text.skipToContent text.skipToNavigation

Catalog No. : E-L70-25

Description:  TERMINAL LUG 4 STR - 14 SOL

UPC: 75114242134

Type L - Copper Single Conductor, One-Hole Mount, Conductor Range 14 Solid-4 Stranded, 25 pieces
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant