text.skipToContent text.skipToNavigation

Catalog No. : E-APS41-25

Description:  AL TP DUAL SPLITBLT CONN 4/0-2 25PK

UPC: 75114242233

Type APS Tin-Plated Aluminum Dual-Rated Split-Bolt Connector, Conductor Range for Equal Main and Tap 4/0-2 Str, 25 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Mechanical connectors

Specifications

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000491 Earth terminal clamp

Suitable for

Round conductor

Material

Aluminium

Surface protection

Tinned