Catalog No. : E-9H-25
Description: SPLIT BOLT 10 STR - 12 SOL
UPC: 75114242066
Type H High Strength Split-Bolt Connector made of Bronze Alloy for Use on Copper Conductors. Conductor Range for Equal Main and Tap 10 Str.-12 Sol.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Silicon Bronze Alloy |
Classifications
Brand Name |
Blackburn |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
Suitable for |
Round conductor |