text.skipToContent text.skipToNavigation

Catalog No. : E-6HPS-25

Description:  SPLIT BOLTS CONNECTORS

UPC: 75114242370

Type HPS Plated Split-Bolt Connector with Spacer made of Copper Alloy for Use on Copper, Aluminum, ACSR Conductors. Conductor Range for Equal Main and Tap 6 Sol.-12 Sol.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Material

Bronze Alloy

Finish

Tin Plated

Classifications

Brand Name

Blackburn

Dimensions

Wire Size

12-6 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000491 Earth terminal clamp

Suitable for

Round conductor

Material

Copper