Catalog No. : E-4HPS-25
Description: SPLIT BOLT 4 SOL - 12
UPC: 75114242356
Type HPS Plated Split-Bolt Connector with Spacer made of Copper Alloy for Use on Copper, Aluminum, ACSR Conductors. Conductor Range for Equal Main and Tap 4 Sol.-12 Sol.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Specifications
Material |
Copper Alloy |
Classifications
Brand Name |
Blackburn |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
Suitable for |
Round conductor |
Material |
Copper |