text.skipToContent text.skipToNavigation

Catalog No. : E-11543-C

Description:  E-11543-C

UPC: 783786723430

Bronze Bolted Bus Support, Conductor Size #2-350 kcmil to 3 inch Bolt Circle. Connector comes with 1/2-13 Galvanized Hardware (2 each) Bolt 1.75 Length, Lock Washers and Flat Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Conductor Range

#2 to 350 kcmil

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant