Catalog No. : DX-5
Description: DUCT SEAL COMPOUND (5 LBS)
UPC: 783786150014
Duct Seal Compound, (5) 1 pound packages. To Seal openings from air, dust or water around EMT or rigid conduit raceway. Not to be used for electrical insulation applications.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Can be painted immediately after application.
- No unpleasant order.
- Contains no asbestos.
- Workable temperature range - +20 degree F to 212 degree F.
- Service temperature range; -40 degree F to 250 degree F.
Descriptors
Category |
Duct sealing system |
Special Features |
Can be painted immediately after application. |
Application |
Workable temperature range - +20 degree F to 212 degree F. |
Specifications
Temperature Rating |
-40 to 250 F |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Size |
5 Pound |
ETIM Classification
ETIM
EC002722 Jointing compound
Colour |
Grey |
Packaging |
Other |