text.skipToContent text.skipToNavigation

Catalog No. : DWP-381SW

Description:  HEATSHRNK TUBE PP/DWP 40/13 BLK 1.2

UPC: 786209955685

Heat Shrinkable Tubing - Dimensions Before Shrinking 40mm, After Shrinking 13mm, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Application

Moistureproof Encapslation of Splices and Components

Specifications

Shrink Ratio

3:1

Dielectric Strength

12 MV/m

Color

Black

Classifications

Brand Name

PMA

Dimensions

Inside Diameter

40 mm

Thickness

1 mm

Length

12 m

Compliance and Certifications

POPs POPs 28 Compliant