text.skipToContent text.skipToNavigation

Catalog No. : DWP-064SW

Description:  HEATSHRNK TUBE PP/DWP 6/2 BLK 1.2M

UPC: 786209955630

Heat Shrinkable Tubing - Dimensions Before Shrinking 6mm, After Shrinking 2mm, Color Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Application

Moistureproof Encapslation of Splices and Components

Specifications

Shrink Ratio

3:1

Dielectric Strength

12 MV/m

Color

Black

Classifications

Brand Name

PMA

Dimensions

Inside Diameter

6 mm

Thickness

0.50 mm

Length

36 m

Compliance and Certifications

POPs POPs 28 Compliant