text.skipToContent text.skipToNavigation

Alternate Catalog No. : DUX 16

Catalog No. : DUX16

Description:  DUCT SEAL - 1 POUND SLAB.

UPC: 783786717651

Duct Seal Compound - 1 pound (16 oz.) Slab. Used to Seal Openings from Air, Dust or Water around an EMT or Rigid Conduit Raceway. UL R13335. Not to be used for Electrical Insulation Applications. Gray Colored, Putty-type Material.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Duct sealing system

Special Features

Seals Electrical Connections from Oxygen and Moisture.

Application

To Seal Openings from Air, Dust or Water around an EMT or Rigid Conduit Raceway.

Classifications

Brand Name

Homac

Standard

UL R13335

Dimensions

Size

1 Pound

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here