text.skipToContent text.skipToNavigation

Catalog No. : DTA-2NR

Description:  DTA-2NR

UPC: 783786717644

Bronze, Transformer Bracket for Pad Mount Transformer. Tin Plated, 2 Hole Pad. 5.375 inch Long x 2.875 inch Wide x ,188 inch Thick. .563 inch Diameter Holes, Spaced 1.75 inch apart.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Finish

Tin Plated

Classifications

Brand Name

Homac