text.skipToContent text.skipToNavigation

Catalog No. : DSRS6107NA000

Description:  60A,ILK,2P3W,MG,107,125V,NA,SC

UPC: 708917204473

Screw Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 60A, Voltage 125V, 2 Poles 3 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2