text.skipToContent text.skipToNavigation

Catalog No. : DSRS4421NA000

Description:  400A,ILK,3P4W,MG,421,3P440V,NA,SC

UPC: 708917300816

MaxGard Interlocked Receptacle with Switch, 400 Amp, 3 Pole 4 Wire, 30 440V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts, Electrical hook-up of mobile medical imging (MMI trailers)

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

440 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

3