text.skipToContent text.skipToNavigation

Catalog No. : DSRS3513NA000

Description:  30A,ILK,4P5W,MG,513,230VDC,NONAUTO

UPC: 708917305026

MaxGard Interlocked Receptacle with Switch, 30 Amp, 4 Pole 5 Wire, 230VDC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts, Electrical hook-up of mobile medical imging (MMI trailers)

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4