text.skipToContent text.skipToNavigation

Catalog No. : DSRS1514NA000

Description:  100A,ILK,4P5W,MG,514,3PY600,NA,SC

UPC: 708917183815

Screw Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 100A, Voltage 3 Phase Y 347/600V, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

347/600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

4