text.skipToContent text.skipToNavigation

Catalog No. : DSRS1304NA0K0

Description:  100A,ILK,3P4W,MG304,277/480,NA,CC

UPC: 708917332985

Screw Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 100A, Voltage 277/480V, 3 Poles 4 Wire, with 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

277/480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3