text.skipToContent text.skipToNavigation

Catalog No. : DSRF6204NA000

Description:  60A,ILK,2P3W,MG,204,480V,NA,FC

UPC: 708917265931

Flip Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 60A, Voltage 480V, 2 Poles 3 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2

Documents/Support Tools

Sales Drawing

Click here