text.skipToContent text.skipToNavigation

Catalog No. : DSRF4516NA000

Description:  400A,ILK,4P5W,MG,516,3PY208,NA,FC

UPC: 708917162506

Flip Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 400A, Voltage 3 Phase 120/208V, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

4