text.skipToContent text.skipToNavigation

Catalog No. : DSRF1404NA000

Description:  100A,ILK,3P4W,MG,404,3P480V,NA,FC

UPC: 708917138952

Flip Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 100A, Voltage 3 Phase 480V, 2 Poles 3 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here