text.skipToContent text.skipToNavigation

Catalog No. : DSRF1216NA000

Description:  100A,ILK,2P3W,MG,216,208V,NA,FC

UPC: 708917167815

Flip Cap Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 100A, Voltage 208V, 2 Poles 3 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

100 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

2