text.skipToContent text.skipToNavigation

Catalog No. : DSRE3414NA0K0

Description:  30A,ILK,3P4W,0K0,414,3PY600,XP

UPC: 708917345862

Explosion Proof Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 30A, Voltage 3 Phase 600V, 3 Poles 4 Wire, with 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Phase

3 Phase

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3