text.skipToContent text.skipToNavigation

Catalog No. : DSRE3404NA000

Description:  30A,ILK,3P4W,MG,404,3P480,NA,XP

UPC: 708917209096

Explosion Proof Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 30A, Voltage 3 Phase 480V, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here