text.skipToContent text.skipToNavigation

Catalog No. : DSRE1407NA000

Description:  100A,ILK,3P4W,MG,407,3P250,NA,XP

UPC: 708917123330

Explosion Proof Interlocking Switch Receptacle with Non-Automatic Breaker, Amperage 100A, Voltage 3 Phase 250V, 3 Poles 4 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3