text.skipToContent text.skipToNavigation

Catalog No. : DSN10

Description:  100A,MG,SCREW COLLAR, REPL

UPC: 708917269533

MaxGard Screw Collar Replacement, 100 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Amperage Rating

100 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant