text.skipToContent text.skipToNavigation

Alternate Catalog No. : DSKBU 3 C

Catalog No. : DSKBU3C

Description:  AL DISC TFR CONN STUD 5/8 AND 1 IN

UPC: 783786717590

Tin Plated Aluminum Universal Keebar, Disconnectable, Transformer Adapter Connector, 4-1/8 inch x 2-55/64 inch. Pad 1-1/4 inch x 4-1/4 inch x 3/8 inch thick. Pad has three 1/2-13 UNC-2B tapped holes on 1-3/8 inch centers. Connector has two 1-14 UNS-2B tapped holes, 1-13/16 inch deep on both ends with Left Hand Threads. Compound and Caps. Hardware includes Six Stainless Steel 1/2 inch Belleville Washers, Six Stainless Steel 1/2 inch Flat Washers, Six Steel 1/2 inch Nuts and Three Stainless Steel 1/2-13 x 2-1/4 inch Studs. Also Includes Boot.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Specifications

Connection

Threaded

Material

Aluminum

Finish

Tin Plated

Classifications

Brand Name

Homac

Dimensions

Size

4-1/8 x 2-55/64 in

Documents/Support Tools

SDS

Click here