text.skipToContent text.skipToNavigation

Alternate Catalog No. : DSKBU 2 C

Catalog No. : DSKBU2C

Description:  AL DISC TFR CONN STUD 5/8 AND 1 IN

UPC: 783786717583

Tin Plated Aluminum Universal Keebar, Disconnectable, Transformer Adapter Connector, 2-3/4 inch x 2-53/64 inch. Pad 2-3/4 inch x 1-1/4 inch x 1/2 inch thick. Pad has two 1/2-13 UNC-2B tapped holes on 1-3/8 inch centers. Connector has two 1-14 UNS-2B tapped holes, 1-3/8 inch deep on both ends with Left Hand Threads. Compound and Caps. Hardware includes Four Stainless Steel 1/2 inch Belleville Washers, Four Stainless Steel 1/2 inch Flat Washers, Four Steel 1/2 inch Nuts and Two Stainless Steel 1/2-13 x 2-1/4 inch Studs. Also Includes Boot.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Special Features

Includes Hardware and Compound

Specifications

Connection

Threaded

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

2-3/4 x 2-53/64 in

Documents/Support Tools

SDS

Click here