text.skipToContent text.skipToNavigation

Alternate Catalog No. : DSKB 4

Catalog No. : DSKB4

Description:  AL DISC TFR CONN 5/8 INCH STUD

UPC: 783786717613

Tin Plated Aluminum Keebar, Disconnectable, Transformer Adapter Connector, Tapped 5/8-11 UNS-2B with Left Hand Thread. 5-1/2 inch x 2-9/32 inch with 3/8 inch Pad with one row of 4 1/2-13 UNC-2B Tapped holes on 1-3/8 inch centers. Includes Compound, Cap and Hardware (Eight Stainless Steel 1/2 inch Flat Washers, Eight Stainless Steel 1/2 inch Belleville Washers, Eight Stainless Steel 1/2-13 Nuts and Four Stainless Steel 1/2-13 x 2-1/4 inch Studs.)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical underground bus connector

Special Features

Includes Hardware and Compound

Specifications

Connection

Threaded

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

5-1/2 x 2-9/32 in

Documents/Support Tools

SDS

Click here