text.skipToContent text.skipToNavigation

Alternate Catalog No. : DSKB 2

n° de catalogue : DSKB2

Description:  AL DISC TFR CONN 5/8 INCH STUD

UPC: 783786717606

Tin Plated Aluminum Keebar, Disconnectable, Transformer Adapter Connector, Tapped 5/8-11 UNS-2B with Left Hand Thread. 2-3/4 inch x 2-9/32 inch with 3/8 inch Pad with one row of 2 1/2-13 UNC-2B Tapped holes on 1-3/8 inch centers. Includes Compound and Hardware (Four Stainless Steel 1/2 inch Flat Washers, Four Stainless Steel 1/2 inch Belleville Washers, Four Stainless Steel 1/2-13 Nuts and Two Stainless Steel 1/2-13 x 2-1/4 inch Studs.)
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descriptors

Category

Electrical underground bus connector

Special Features

Includes Hardware and Compound

Specifications

Connection

Threaded

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

2-3/4 x 2-9/32 in

Documents/outils d'aide

SDS

Cliquez ici