text.skipToContent text.skipToNavigation

Catalog No. : DSE3521FR0

Description:  60A,REC,4P5W,MG,521,3PY250V,XP

UPC: 708917298632

Receptacle, 60Amps, 4 Pole 5 Wire, 3 Phase Y 250 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Standard

UL e10919
UL e10919

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4