text.skipToContent text.skipToNavigation

Catalog No. : DSE3516FRK

Description:  30A,REC,4P5W,MG,516,3PY208,XP,CC

UPC: 708917140184

MaxGard Explosion-Proof Non-Interlocked Receptacle with Control Contacts, 30 Amp, 4 Pole 5 Wire, 3 Phase Y 208 Volt
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

30 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

Standard

UL e10919
UL e10919

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

4