text.skipToContent text.skipToNavigation

Catalog No. : DSE3416FR0

Description:  30A,REC,3P4W,MG,416,3P208V,XP,SC

UPC: 708917183730

Maxgard Explosion-Proof Non-Interlocked Receptacle, 30 Amp, 3 Pole 4 Wire, 30 208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

208 V

Classifications

Brand Name

Russellstoll

Standard

UL e10919
UL e10919

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3