text.skipToContent text.skipToNavigation

Catalog No. : DSE3414FR0

Description:  30A,REC,3P4W,MG,414,3P600V,XP,SC

UPC: 708917241782

Maxgard Explosion-Proof Non-Interlocked Receptacle, 30 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3