text.skipToContent text.skipToNavigation

Catalog No. : DSC20

Description:  200A,MG,SCREW CAP ASSY

UPC: 708917206897

MaxGard Replacement Screw Cap Assembly Watertight, 200 Amp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

For use with watertight plugs and inlets where portable equipment is on stand by and plugs are not in use.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC002314 Cap for industrial connectors

Shape

Round

With sealing

N

Documents/Support Tools

Sales Drawing

Click here