text.skipToContent text.skipToNavigation

Catalog No. : DS6517MP00K

Description:  60A,NLT,4P5W,MG,3P120/208V,400HZ,CC

UPC: 708917309307

Male Plug, Voltage 3 Phase 120/208V, Amperage 60A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

4