text.skipToContent text.skipToNavigation

Catalog No. : DS6516MRSB0

Description:  60A,NLT,4P5W,MG,516,SB0,3PY120V

UPC: 708917172642

MaxGard Male Inlet with Straight Adapter and Junction Box, 60 Amp, 4 Pole 5 Wire, 30Y 120/208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

120 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll