text.skipToContent text.skipToNavigation

Catalog No. : DS6514MR00K

Description:  60A,NLT,4P5W,MG,514,00K,3PY347V

UPC: 708917194293

Motor Inlet, Voltage 3 Phase Y 347/600V, Amperage 60A, 4 Poles 5 Wire, with Screw Cap and 2 Control Contacts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

347/600 V

Classifications

Brand Name

Russellstoll