text.skipToContent text.skipToNavigation

Catalog No. : DS6508FP000/JG1011

Description:  60A,CON,4P5W,MG,3P220V,1.688 BSHG

UPC: 708917311720

MaxGard Female Connector, 60 Amp, 4 Pole 5 Wire, 30 220/380V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

220 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4