text.skipToContent text.skipToNavigation

Catalog No. : DS6505FP000

Description:  60 AMP MG CON 505 4P5W 3P250/440V

UPC: 708917331551

MaxGard Female Connector, 60 Amp, 4 Pole 5 Wire, 30 250/440V, 50Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4