text.skipToContent text.skipToNavigation

Catalog No. : DS6504MP00K/JPA104

Description:  60A,PLG,4P5W,MG,3P480V,1.25CND ADP

UPC: 708917312413

MaxGard Male Plug with Control Contacts, 60 Amp, 4 Pole 5 Wire, 3 Phase Y 277/480V, 60Hz, with Adapter For Conduit And Fittings, 1 1/4 Inch Tapped Hole Size NPT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

4