text.skipToContent text.skipToNavigation

Catalog No. : DS6414MR00K

Description:  60A,NLT,3P4W,MG,414,00K,3P600V

UPC: 708917267690

MaxGard Male Inlet with Control Contacts, 60 Amp, 3 Pole 4 Wire, 30 600V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Power for trade show exhibits and concerts

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll