text.skipToContent text.skipToNavigation

Catalog No. : DS6404MP000/900803

Description:  MAX-GARD PLUG,60A,3P4W,STR TERM

UPC: 708917128694

MaxGard Male Plug, 60 Amp, 3 Pole 4 Wire, 30 480V, 60Hz, with 0.875 Inch Cable Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll