text.skipToContent text.skipToNavigation

Catalog No. : DS6316MP000

Description:  60A,PLG,3P4W,MG,316,120/208V

UPC: 708917183914

Maxgard Male Plug, 60Amp, 3 Pole 4 Wire, 120/208V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

120/208 V

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3

Documents/Support Tools

Sales Drawing

Click here