text.skipToContent text.skipToNavigation

Catalog No. : DS6207FP000

Description:  60A,CON,2P3W,MG,207,250V

UPC: 708917264873

Female Connector, Voltage 250V, Amperage 60A, 2 Poles 3 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

2