text.skipToContent text.skipToNavigation

Catalog No. : DS6116MR000

Description:  60A,NLT,2P3W,MG,116,120V

UPC: 708917143840

Motor Inlet, Voltage 120V, Amperage 60A, 2 Poles 3 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

120 V

Classifications

Brand Name

Russellstoll