text.skipToContent text.skipToNavigation

Catalog No. : DS6107MR000

Description:  60A,NLT,2P3W,MG,107,125V

UPC: 708917154808

Maxgard Male Inlet, 60Amp, 2 Pole 3 Wire, 125V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical plugs

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

60 Amps

Voltage Rating

125 V

Classifications

Brand Name

Russellstoll

Documents/Support Tools

Sales Drawing

Click here