text.skipToContent text.skipToNavigation

Catalog No. : DS4514MRABK

Description:  400AMP MALEINLET,4P5W,MG,514,ABK

UPC: 708917332473

MaxGard Male Inlet with Angle Adapter, Junction Box and Control Contacts, 400 Amp, 4 Pole 5 Wire, 30Y 347/600V, 60Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Waterproof construction provides environmental separation at the front of each device (they don't have to be connected together just to be called "watertight").

Application

Shore power to marine vessels-sightseeing boats

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

400 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll