text.skipToContent text.skipToNavigation

Catalog No. : DS4514FP000

Description:  400A,CON,4P5W,MG,514,3PY347V

UPC: 708917263548

Female Connector, Voltage 3 Phase Y 347/600V, Amperage 400A, 3 Poles 4 Wire, with Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

400 Amps

Voltage Rating

347/600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

400 A

Number of poles

4